IESNA:LM-63-2002
[TEST]P1645114
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6401.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
771.3 782.3 803.9 826.4 858.0 903.9 964.4 1029.1 1085.9 1149.7 1210.2 1286.8 1368.4 1450.5 1523.4 
1603.2 1694.0 1791.2 1932.0 2083.8 2204.9 2292.9 2364.5 2402.1 2316.3 2079.2 1667.9 951.1 412.3 190.8 134.8 
102.3 65.1 44.0 23.4 0.0 0.0 
771.3 781.4 802.1 824.5 858.0 903.0 960.7 1028.6 1088.2 1147.8 1215.7 1289.1 1374.8 1455.1 1527.5 
1608.3 1698.6 1801.8 1947.6 2098.0 2216.8 2303.5 2379.1 2406.6 2324.1 2090.2 1671.5 944.7 413.2 193.5 137.1 
105.5 65.1 45.4 24.3 0.0 0.0 
771.3 781.0 800.2 825.0 858.9 903.0 957.5 1023.6 1083.6 1143.2 1209.7 1285.4 1368.4 1450.5 1526.6 
1601.4 1687.6 1806.8 1954.9 2121.4 2269.5 2373.2 2452.0 2508.9 2464.0 2258.5 1845.8 1177.6 520.5 239.8 160.0 
116.9 77.5 52.7 27.5 0.5 0.0 
771.3 783.7 802.5 826.4 860.3 902.0 951.6 1011.6 1074.5 1131.3 1198.7 1270.3 1356.0 1438.6 1529.4 
1606.9 1689.9 1802.7 1944.4 2126.0 2325.9 2489.6 2630.9 2741.4 2769.8 2634.6 2299.8 1640.4 809.4 350.4 200.9 
139.4 93.1 59.2 27.1 0.5 0.0 
771.3 782.8 800.7 825.0 860.8 903.4 949.7 999.7 1058.4 1119.4 1180.4 1254.7 1340.0 1420.2 1514.2 
1600.9 1683.0 1786.6 1937.5 2131.5 2372.7 2595.6 2845.0 3028.0 3172.5 3184.4 2947.3 2432.3 1574.3 672.3 
309.1 190.8 116.5 67.0 32.1 0.9 0.0 
771.3 782.3 798.9 824.1 859.4 902.0 944.7 991.5 1042.8 1102.9 1162.5 1229.5 1303.8 1388.6 1474.3 
1563.3 1661.9 1774.7 1920.5 2118.7 2376.4 2674.0 2968.9 3258.2 3545.3 3737.0 3760.8 3450.8 2789.1 1730.2 
674.1 238.9 124.3 70.6 28.0 1.4 0.0 
771.3 782.3 798.4 822.7 856.6 899.3 945.6 993.3 1041.9 1097.4 1157.9 1220.7 1284.9 1361.5 1457.8 
1558.3 1636.2 1729.8 1865.5 2041.2 2277.3 2567.1 2900.5 3288.0 3694.8 4070.4 4332.2 4349.2 4039.7 3294.0 
2203.5 1054.3 304.5 130.7 55.0 6.0 0.0 
771.3 781.9 797.5 821.8 855.3 897.0 944.2 992.8 1044.2 1095.6 1159.8 1220.7 1283.1 1357.4 1456.0 
1549.1 1623.8 1714.2 1846.7 2022.8 2257.6 2544.7 2872.1 3255.9 3668.2 4053.4 4328.1 4373.5 4081.4 3331.6 
2282.4 1242.3 360.9 139.4 54.6 6.4 0.0 
771.3 781.0 794.3 816.7 849.3 889.7 937.3 989.2 1039.6 1093.7 1154.7 1218.9 1277.6 1350.1 1436.7 
1521.6 1583.0 1680.2 1828.8 2026.0 2275.0 2558.9 2866.1 3199.1 3547.1 3891.1 4131.4 4209.3 3983.7 3247.7 
2323.2 1479.8 724.1 209.1 76.6 16.1 0.0 
771.3 777.3 788.8 808.0 838.3 875.4 918.1 963.0 1013.5 1063.9 1115.3 1163.4 1213.0 1267.1 1337.7 
1404.2 1476.2 1606.0 1788.9 2021.4 2289.7 2591.9 2907.0 3221.5 3559.5 3824.1 3974.5 3949.8 3537.5 2831.3 
2117.7 1317.5 543.0 184.8 83.9 25.7 0.0 
771.3 772.3 781.0 797.5 823.6 854.3 891.5 929.1 966.2 1004.3 1045.1 1077.2 1114.8 1153.3 1205.6 
1260.6 1347.3 1489.9 1689.0 1933.8 2228.7 2563.9 2923.0 3305.0 3651.7 3851.6 3856.7 3535.7 2812.9 2046.7 
1348.7 694.8 272.9 112.4 42.6 14.2 0.0 
771.3 775.0 781.9 797.5 822.2 854.3 885.1 921.3 954.8 989.2 1021.7 1048.8 1079.0 1113.9 1160.7 
1218.5 1317.5 1458.8 1638.5 1858.6 2121.9 2422.2 2734.1 3035.4 3243.1 3299.0 3168.4 2798.3 2117.3 1463.8 
909.4 449.0 191.7 88.0 37.6 12.8 0.0 
771.3 769.5 775.5 790.1 813.5 842.4 874.1 907.1 936.9 966.2 992.8 1013.0 1038.7 1071.7 1118.9 
1190.0 1284.9 1391.8 1511.0 1650.0 1827.0 2023.7 2231.0 2425.4 2531.8 2519.0 2381.4 2043.4 1526.6 1007.5 
592.5 288.0 144.0 74.3 39.4 19.3 0.0 
771.3 772.3 776.8 790.1 814.0 842.4 871.8 898.8 921.8 939.6 956.6 972.2 994.7 1026.3 1047.4 
1049.7 1030.9 990.5 930.0 860.3 803.0 775.0 748.9 684.7 576.0 447.1 335.7 255.9 200.4 170.6 148.6 124.7 
100.9 80.7 55.9 28.4 0.0 
771.3 771.3 775.0 787.8 811.2 836.9 860.8 878.6 890.6 898.8 906.6 903.0 886.0 853.4 804.4 
738.8 656.7 564.1 476.9 409.1 355.9 317.8 288.4 265.5 247.2 228.4 210.0 194.0 178.8 165.5 148.6 129.3 105.9 
83.0 55.9 24.8 0.0 
771.3 774.1 777.8 791.1 812.6 833.7 846.1 851.6 857.6 857.1 842.4 812.2 764.5 703.5 626.0 
543.0 472.3 419.1 379.7 349.0 321.5 297.6 277.4 262.8 251.8 238.5 221.0 203.2 189.4 172.4 148.6 124.3 100.0 72.9 
45.9 9.6 0.0 
771.3 774.1 780.0 792.9 811.7 824.1 828.2 833.2 832.3 815.8 779.1 726.4 652.6 572.8 499.4 449.0 
416.4 390.7 365.5 342.6 316.0 292.1 280.7 275.1 268.3 253.1 233.4 218.3 218.3 208.2 182.1 152.2 114.6 86.2 48.6 4.1 
0.0 
771.3 769.0 777.8 791.1 804.4 808.9 814.4 819.5 806.6 768.6 714.9 641.6 558.6 490.2 443.4 410.0 
382.0 355.4 327.4 299.0 289.8 286.6 287.1 289.4 283.4 267.8 251.8 246.7 262.8 262.3 255.0 208.2 165.1 120.6 64.7 2.3 
0.0 
771.3 767.7 777.8 793.8 802.1 803.4 810.8 810.8 785.1 736.0 666.3 587.4 514.5 460.0 418.7 383.4 
351.3 316.4 286.6 276.5 270.6 269.2 273.8 278.4 271.5 260.0 248.6 260.0 268.7 262.3 241.7 197.6 162.8 120.6 61.5 0.9 
0.0 
771.3 768.1 780.5 798.9 803.4 804.4 811.7 803.4 767.2 709.4 636.1 558.1 493.4 443.0 397.6 357.7 
321.5 286.2 270.6 262.3 259.1 259.6 266.4 269.6 260.5 248.6 244.4 260.9 257.7 250.4 220.6 184.8 150.4 113.7 55.0 0.0 
0.0 
771.3 762.6 776.4 794.7 799.8 801.1 808.5 796.1 757.6 695.2 625.0 545.7 481.5 431.1 382.0 337.1 
298.5 270.1 259.1 252.7 251.3 253.6 258.6 261.9 257.3 253.6 258.2 278.4 273.8 250.4 210.9 174.7 137.1 95.4 44.9 0.0 
0.0 
771.3 760.8 774.1 792.4 797.9 799.8 806.2 794.3 755.3 698.0 621.8 542.5 482.0 429.2 378.8 334.8 
295.3 267.8 256.8 250.4 249.5 251.3 256.3 259.1 255.9 254.1 258.6 276.5 270.1 243.5 205.4 171.1 133.0 88.5 41.3 0.0 
0.0 
